Firmware version |
Configuration |
---|---|
Firmware version > V2.0.0 |
The arrangement of the parameter data is performed by Control Builder Plus/ Automation Builder software. |
The parameter data directly influences the functionality of modules.
For non-standard applications, it is necessary to adapt the parameters to your system configuration.
Module: Module slot address: Y = 1 ... 10
Name |
Value |
Internal value |
Internal value, type |
Default |
EDS Slot / Index |
---|---|---|---|---|---|
Module ID 1) |
Internal |
1815 |
WORD |
1815 |
0x0Y01 |
Ignore module |
Internal |
Yes No |
BYTE |
No |
|
Parameter length |
Internal |
8 |
BYTE |
8 |
0xY02 |
Check supply |
off |
0 |
BYTE |
1 |
0xY03 |
on |
1 |
||||
Fast counter 3) |
0 : 10 2) |
0 : 10 |
BYTE |
0 |
Not for FBP |
Behavior outputs at comm. error 5) |
Off Last value Last value 5 s Last value 10 s Substitute value Substitute value 5 s Substitute value 10 s |
0 1 6 11 2 7 12 |
BYTE |
Off 0x00 |
0x0Y07 |
2) |
Setting |
Description |
---|---|---|
On |
Error LED lights up at errors of all error classes, Failsafe mode off |
|
Off by E4 |
Error LED lights up at errors of error classes E1, E2 and E3, Failsafe mode off |
|
Off by E3 |
Error LED lights up at errors of error classes E1 and E2, Failsafe mode off |
|
On +Failsafe |
Error LED lights up at errors of all error classes, Failsafe mode on *) |
|
Off by E4 + Failsafe |
Error LED lights up at errors of error classes E1, E2 and E3, Failsafe mode on *) |
|
Off by E3 + Failsafe |
Error LED lights up at errors of error classes E1 and E2, Failsafe mode on *) |
1) With a faulty ID, the module reports a "parameter error" and does not perform cyclic process data transmission
2) For a description of the counter operating modes, please refer to the 'Fast Counter' section ⮫ “Fast counter”
3) With CS31 without the parameter "Fast Counter"
The fast counter of the module does not work if the module is connected to a CS31 bus module.
5) The parameter Behavior outputs at comm. error is only analyzed if the Failsafe mode is ON.
-
Group parameters for the digital part
-
Group parameters for the analog part
-
Channel parameters for the analog inputs (4x)
-
Channel parameters for the analog outputs (2x)