
The power supplies feature series and parallel connection as well as a true redundant setup via a redundancy module.
-
Wide-range input voltage.
-
Mounting on DIN rail.
-
High efficiency of up to 90 %
-
Low power dissipation and low heating
-
Wide ambient temperature range from -40 °C ... +70 °C.
-
No-load-proof, overload-proof, continuous short-circuit-proof.
-
Power factor correction (depending on the type).
-
Approved in accordance with all relevant international standards.
Order No. |
Type |
Input |
Output |
Overload capacity |
Module width [mm] |
---|---|---|---|---|---|
1SVR427030R0000 |
CP-E 24/0.75 |
100-240 V AC or 120-370 V DC |
24 V DC, 0.75 A |
- |
22.5 |
1SVR427031R0000 |
CP-E 24/1.25 |
100 V AC ... 240 V AC or 90V DC ... 375 V DC |
24 V DC, 1.25 A |
- |
40.5 |
1SVR427032R0000 |
CP-E 24/2.5 |
100 V AC ... 240 V AC or 90 V DC ... 375 V DC |
24 V DC, 2.5 A |
- |
40.5 |
1SVR427034R0000 |
CP-E 24/5.0 |
115/230 V AC auto select or 210 V DC ... 370 V DC |
24 V DC, 5 A |
- |
63.2 |
1SVR427035R0000 |
CP-E 24/10.0 |
115/230 V AC auto select or 210 V DC ... 370 V DC |
24 V DC, 10 A |
- |
83 |
1SVR427036R0000 |
CP-E 24/20.0 |
115 V AC ... 230 V AC or 120 V DC ... 370 V DC |
24 V DC, 20 A |
- |
175 |