This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Severity |
Error code |
Description |
Remedy |
---|---|---|---|
3 |
3 |
Discrepancy time expired |
Check discrepancy time value, channel wiring and sensor. |
3 |
12 |
Test pulse error |
Check wiring and sensor. |
3 |
13 |
Channel test pulse cross-talk error |
Check wiring and sensor. If this error persists, replace I/O module. Contact ABB technical support. |
3 |
25 |
Channel stuck-at error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
3 |
28 |
Channel cross-talk error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
3 |
260 |
Measurement overflow at the I/O module |
Check channel wiring and sensor power supply. |
3 |
263 |
Measurement underflow at the I/O module |
Check channel wiring and sensor power supply. |
3 |
311 |
Channel value difference too high |
Adjust tolerance window for channels. Check channel wiring and sensor configuration. |
3 |
525 |
Channel readback error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
3 |
530 |
Channel cross-talk error |
Check I/O module wiring. Restart I/O module, if needed. If this error persists, replace I/O module. |
3 |
16138 |
Process voltage too high |
Check process voltage |
3 |
16139 |
Process voltage too low |
Check process voltage |
3 |
16148 |
PROFIsafe communication error |
Restart I/O module. If this error persists, contact ABB technical support. |
3 |
16153 |
PROFIsafe watchdog timed out. |
Restart I/O module. If this error persists, increase PROFIsafe watchdog time. |
3 |
16171 |
Internal error in the device |
Replace I/O module |
Severity |
Error code |
Description |
Remedy |
---|---|---|---|
3 |
16146 |
Plausibility check failed (iParameter) |
Check configuration |
3 |
16147 |
Checksum error in the I/O module |
Check safety configuration and CRCs for I- and F-Parameters. |
3 |
16154 |
Parameter value |
Check master or configuration |
3 |
16156 |
F-Parameter configuration and address switch value do not match. |
Check I/O module F-Parameter configuration and module address switch value. |