8 analog inputs, individually configurable:
-
Unused (default setting)
-
0 V ... 5 V, 0 V ... 10 V
-
-50 mV ... +50 mV, -500 mV ... +500 mV
-
-1 V ... +1 V, -5 V ... +5 V, -10 V ... +10 V
-
0 mA ... 20 mA
-
4 mA ... 20 mA
-
-20 mA ... 20 mA
-
Pt100, -50 °C ... +70 °C or +400 °C (2-, 3- and 4-wire)
-
Pt100, -200 °C ... +850 °C (2-, 3- and 4-wire)
-
Pt1000, -50 °C ... +400 °C (2-, 3- and 4-wire)
-
Ni1000, -50 °C ... +150 °C (2-, 3- and 4-wire)
-
Cu50 (1.426): -50 °C ... +200 °C (2-, 3- and 4-wire)
-
Cu50 (1.428): -200 °C ... +200 °C (2-, 3- and 4-wire)
-
0 Ω ... 50 kΩ
-
Thermocouples of types J, K, T, N, S
-
Resistance measuring bridge
-
Digital signals (digital input)
Parameter |
Value |
|
---|---|---|
Resolution of the analog channels |
|
|
Voltage and current |
16 bits including sign |
|
Temperature |
+0.1 °C (0,01°C at Pt100 -50 °C ... +70 °C) |
|
LED displays |
11 LEDs for signals and error messages |
|
Internal power supply |
through the I/O bus interface (I/O bus) |
|
External power supply |
via terminals (process voltage UP = 24 V DC) |
|
Required terminal unit |
TU515 or TU516 |