Communication and onboard protocols
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
|
---|---|---|---|---|---|
OPC UA server |
x |
x |
x |
x |
|
Number of free tags |
3.000 |
10.000 |
30.000 |
30.000 |
|
Number of connections |
10 |
20 |
50 |
50 |
|
Min. sampling rate (limit) |
500 ms |
100 ms |
50 ms |
50 ms |
|
OPC DA server AE |
x |
x |
x |
x |
|
Number of connections |
8 |
8 |
8 |
8 |
Processor module |
PM5630 |
PM5650 |
PM5670 |
PM5675 |
||||
---|---|---|---|---|---|---|---|---|
Modbus TCP client / server |
x |
x |
x |
x |
||||
Number of Modbus clients ModMast in parallel on a CPU master (server) |
30 |
50 |
120 |
120 |
||||
Number of Modbus server in parallel (e.g. for SCADA access) |
15 |
25 |
50 |
50 |
||||
IEC 60870-5-104 telecontrol protocol |
x |
x |
x |
x |
||||
Number of free tags |
1.000 |
5.000 |
10.000 |
10.000 |
||||
Control station (number of connections) |
5 |
10 |
20 |
20 |
||||
Sub-station (number of connections) |
5 |
10 |
20 |
20 |