The IEC operator is used for converting the REAL
data type into the INT
data type. CODESYS takes only the integer part of the number.
TRUNC_INT
corresponds to the TRUNC
operator in CODESYS V2.3 Gateway Server, and it is used automatically at this point when importing V2.3 projects. Note the
change function of TRUNC
.
If CODESYS cannot represent the input value by a DINT
or INT
, then the result of this function is undefined. The behavior of such input values
is platform-dependent.




NOTICE

If the operand value for a ⮫ type conversion operator is outside of the value range of the target data type, then the result output depends
on the processor type and is therefore undefined. This is the case, for example, when
a negative operand value is converted from LREAL
to the target data type UINT
.
Information can be lost when converting from larger data types to smaller data types.
Examples
Result in iVAR
: 1
ST
iVar := TRUNC_INT(1.9); (* Result: 1 *) iVar := TRUNC_INT(-1.4); (* Result: -1 *)