SA0111: Pointer variables
SA0112: Reference variables
SA0113: Variables with data type WSTRING
SA0114: Variables with data type LTIME
SA0115: Variables with data type UNION
SA0117: Variables with data type BIT
SA0119:Object-oriented features
SA0121: Missing VAR_EXTERNAL declarations
SA0122: Array index defined as expression
SA0123: Usages of INI, ADR or BITADR
SA0147: Unusual shift operation - strict
SA0148: Unusual bit access - strict
SA0118: Initialisations not using constants
SA0124: Pointer dereferences in declarations
SA0125: References in initializations