Settings in the drive according to AC500 configuration |
ACS380, ACS480, ACS580, ACH580, ACQ580, ACS880, ACSM1 |
DCS550, DCS800 |
DCS880 |
---|---|---|---|
Communication module |
FENA-01 /11/21 FMBT-21 |
RETA-01 |
FENA- 01/11/21 FMBT-21 |
Fieldbus activation = EXT FBA / ENABLE |
50.01 |
98.02 |
50.01 |
FBA A Comm loss func |
50.02 |
30.35 |
50.02 |
Comm Rate = Auto (0) |
51.03 |
51.02 |
51.03 |
IP configuration = Static IP |
51.04 |
51.03 |
51.04 |
IP address1 … IP address2 |
51.05 … 51.08 |
51.04 … 51.07 |
51.05 … 51.08 |
Subnet CIDR = 24 (eg: 255.255.255.0) |
51.09 |
51.08 ... 51.11 |
51.09 |
Gateway Address (normally = 0.0.0.0) |
51.10 … 51.13 |
51.12 … 51.15 |
51.10 … 51.13 |
Protocol / Profile = MB/TCP ABB E or MB/TCP ABB C |
51.02 |
51.16 |
51.02 |
Word order for 32-bit parameter |
51.22 |
No 32-bit access |
51.22 |
Modbus timeout. Depending on timeout mode. Value in 100 ms |
51.20 |
51.17 |
51.20 |
Modbus timeout mode: If input “SteadyWrite” is false set to “Any message“ If input “SteadyWrite” is true can also be set to “Control RW“ |
51.21 |
51.21 |
|
Refresh settings in drive |
51.27 |
51.27 |
51.27 |
-
Please refer the respective drive / fieldbus module manual for the parameter settings if the drive setting is not mentioned in above table.
-
For RETA-01/-02 IP address could also be set via hardware Dip-Switches.
If any switch is set (192.168.0.xxx) with xxx = Dip-Switches setting
-
ACS drive parameters are only saved temporarily, if changed via fieldbus. To make these changes permanent in the drive the special parameter "PARAMETER SAVE" must be set.
Please see also drive manuals which parameter must be set.
For ACS380, ACS480, ACS580, ACH580, ACQ580, ACS880 and DCS880 – Par 96.07 = 1
For ACSM1, DCS800 and DCS550 – Par 16.06 = 1