In the 'Extras' menu which is available when the Visualization editor is active, command 'Bitmap list' opens dialog 'Bitmap list:...". Here you can enter image files, which then can be used in all visualization objects via a project variable defining the content of a "Bitmap" element. This allows a dynamic change of images in online mode - alternatively to the static use of image files, which for this purpose are not to be part of the bitmap list.
In order to enter an image file in the bitmap list, use button [Add]. The standard dialog for browsing for a file will be opened, where you can select an image file (*.bmp, *.tif, *.jpg, regard the supported file formats). If the chosen file is in the project directory, only the file name will be added to the list, otherwise the full path.
Via button [Delete] the currently selected entry (click by the right mouse-button) can be deleted.
In order to modify an entry, either edit it directly (click by the left mouse-button on the entry opens the edit frame), of use button [Edit] to open the standard dialog for browsing for a file. For the latter the entry first must be selected by a click with the right mouse-button.
[OK] saves the current list.
Each file name specified in the list now can be assigned to a variable of type STRING, which is entered in the bitmap configuration of a visualization element in order to define the image to be used⮫ “Bitmap”.