Object: PROFINET Device
On the tab, you define the port configuration as well as the neighboring devices and the connection cable
“Shared device” |
|
“Peer station/port” |
Neighboring device with port that is connected to this port You can accept this setting on the “ PROFINET Controller Topology” tab. |
“Cable length” |
Length of the network cable (in meters)
When the cable length is specified, it is checked when the controller is powered up. An incorrect cable length causes an error message. |
“MAU type” |
Type of network cable
When the cable type is specified, it is checked when the controller is powered up. An incorrect cable type causes an error message. |