Parameter |
Value |
|
---|---|---|
Number of channels per module |
16 transistor outputs (24 V DC, 0.5 A max.) |
|
Distribution of the channels into groups |
1 (16 channels per group) |
|
Connection of the channels O0 ... O7 |
Terminals 1 ... 9 |
|
Connection of the channels O8 ... O15 |
Terminals 11 ... 18 |
|
Common power supply voltage |
Terminal 19 (positive pole of the process voltage, signal name UP) |
|
Reference potential for the channels O0 ... O15 |
Terminal 20 (negative pole of the process voltage, signal name ZP) |
|
Indication of the output signals |
1 yellow LED per channel; the LED is on when the output signal is high (signal 1) and the module is powered via the I/O bus |
|
Way of operation |
Non-latching type |
|
Min. output voltage at signal 1 |
UP -0.3 V at max. current consumption |
|
Output delay (max. at rated load) |
|
|
0 to 1 |
50 µs |
|
1 to 0 |
200 µs |
|
Output data length |
2 bytes |
|
Output current |
|
|
Rated current per channel (max.) |
0.5 A at UP 24 V DC |
|
Rated current per group (max.) |
8 A |
|
Lamp load (max.) |
5 W |
|
Max. leakage current with signal 0 |
0.5 mA |
|
Output type |
Non-protected |
|
Protection type |
External fuse on each channel |
|
Rated protection fuse (for each channel) |
3 A fast |
|
Demagnetization when inductive loads are switched off |
Must be performed externally according to driven load specification |
|
Switching Frequencies |
|
|
With inductive loads |
Max. 0.5 Hz |
|
With lamp loads |
Max. 11 Hz at max. 5 W |
|
Short-circuit-proof / Overload-proof |
No |
|
Overload message |
No |
|
Output current limitation |
No |
|
Resistance to feedback against 24 V DC |
No |
|
Connection of 2 outputs in parallel |
Not possible |
|
Max. cable length |
|
|
Shielded |
500 m |
|
Unshielded |
150 m |