Each of the configurable digital I/O channels can be defined as input or output by the user program. This is done by interrogating or allocating the corresponding channel.
Parameter |
Value |
|
---|---|---|
Number of channels per module |
8 inputs/outputs (with transistors) |
|
Distribution of the channels into groups |
1 group for 8 channels |
|
If the channels are used as inputs |
||
Channels DC16 ... DC23 |
Terminals 4.0 ... 4.7 |
|
If the channels are used as outputs |
||
Channels DC16 ... DC23 |
Terminals 4.0 ... 4.7 |
|
Indication of the input/output signals |
1 yellow LED per channel, the LED is ON when the input/output signal is high (signal 1) |
|
Monitoring point of input/output indicator |
LED is part of the input circuitry |
|
Galvanic isolation |
Yes, per module |
-
Technical data of the digital inputs/outputs if used as inputs
-
Technical data of the digital inputs/outputs if used as outputs