This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |

Getting the current number of restarts after power dip in the safety CPU
Name |
Data type |
Initial value |
Description, parameter values |
---|---|---|---|
VAR_OUTPUT |
|||
SF_MAX_POWER_DIP_GET |
WORD |
16#0000 |
Actual value of power dip error counter. |
Call in ST
SF_MAX_POWER_DIP_GET_Value := SF_MAX_POWER_DIP_GET();