This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Transition (Fig.408) |
From |
To |
Description |
---|---|---|---|
(1) |
INIT |
RUN |
|
(2) |
RUN |
INIT |
Power cycle or “reboot” PLC browser/shell command from non-safety CPU. |
(3) |
INIT |
DEBUG STOP |
|
(4) |
DEBUG STOP |
INIT |
Power cycle or “reboot” PLC browser/shell command from non-safety CPU. |
(5) |
INIT |
SAFE STOP |
|
(6) |
SAFE STOP |
INIT |
Power cycle or “reboot” PLC browser/shell command from non-safety CPU. |
(7) |
RUN |
DEBUG RUN |
In AC500-S Programming Tool, online service “Toggle breakpoint”, “Write values”, “Force values” or “Single cycle” was used. |
(8) |
DEBUG STOP |
SAFE STOP |
An error of severity level 1 or 2 was identified. |
(9) |
RUN |
SAFE STOP |
An error of severity level 1 or 2 was identified. |
(10) |
RUN |
DEBUG STOP |
|
(11) |
DEBUG RUN |
INIT |
Power cycle or “reboot” PLC browser/shell command from non-safety CPU. |
(12) |
DEBUG RUN |
SAFE STOP |
An error of severity level 1 or 2 was identified. |
(13) |
DEBUG RUN |
DEBUG STOP |
|
(14) |
DEBUG STOP |
DEBUG RUN |
|
(15) |
INIT |
INIT |
Power cycle or “reboot” PLC browser/shell command from non-safety CPU. |
(16) |
INIT |
SAFE STOP |
Switch address 0xFE, 0xFD or 0xFC was set on the safety CPU. |