Hot swap behavior |
Central I/O |
---|---|
Start-up behavior with unplugged or damaged I/O module on hot swap terminal unit TU5xx-H |
System and I/O modules attached to the processor module are starting (except unplugged or damaged module when plugged on hot swap terminal unit). As soon as the correct and operational I/O module is plugged on the terminal unit, the module is configured and ready to start. No specific setting needed. |
Start-up behavior with wrong I/O module type on any terminal unit |
System and I/O modules are not starting |
Diagnosis of presence of hot swap terminal unit |
Diagnosis using PLC browser command "io-bus desc" in Automation Builder. The PLC browser then provides an overview of the modules on the I/O bus including the position of hot swap terminal units in the I/O bus. In the application program this can be detected with a function block "IoModuleHotSwapInfo" (Library: AC500_Io/Function Blocks/I/O-Bus). One instance of function block is needed per terminal unit on the I/O bus. The function block provides five outputs delivering information about slut number, hot swap capability and plugged/unplugged state of the I/O module |
Diagnosis while hot swap module is pulled or module (mounted on hot swap terminal unit) has stopped working |
If module is pulled then diagnosis Err 9480 "Module removed from Hot Swap Terminal Unit" is generated |
Diagnosis after plugging the I/O module on the hot swap terminal unit |
Diagnosis Err 9480 is automatically acknowledged |