This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
RIOforFA profile handles channel-granular errors with "qualifier bits" which are transmitted in the process data frame in addition to the I/O process values, as proposed in⮫ [13].
Precondition: F-Parameter F_Passivation is set to 1 = "Channel" which is only accepted if F-Parameter F_CRC_Seed = 1, indicating a PROFIsafe V2.6 F-Device.
RIOforFA is only useable if offered from the F-Device by defined entries in the GSDML file (definition of additional qualifier bits associated to each I/O channel in combination with the F-Parameters mentioned above).
The advantage is that errors are offered immediately on channel-scope on which the safety application can react. If RIOforFA is active, the F-Host does not apply its output signal Device_Fault since it is not present in the PROFIsafe status byte (always FALSE). If at least one channel error disappears, the F-Host indicates it by setting output signal OA_Req_S. After acknowledgement (OA_C = TRUE), the F-Device sets the corresponding channel qualifier bit to TRUE to indicate that the channel delivers a valid value again.




NOTICE

If PROFIsafe error and channel passivation happened, two edges False ➝ True on OA_C are required: The first one acknowledges the PROFIsafe error, the second one the channel passivation.
The application can detect that a PROFIsafe error happened on the FV_activated_S output.