A control station with an Ethernet interface is connected to a substation with an Ethernet interface.

- (1)
-
Control station
- (2)
-
Substation
Configuration at control station
PM57x-/ PM58x-/ PM59x-ETH, PMxyz-2ETH:
The respective substation IP address must be specified at the control station. For this, in the network settings of the control station (1) enter the IP address of the substation (in the example: 192.168.1.25). Option “Enable redundant connection” must be disabled.
Configuration at substation
PM57x-/ PM58x-/ PM59x-ETH, PM5xyz-2ETH:
Either the control station IP address or the general address 0.0.0.0 must be specified at the substation (2). For this, in the network settings of the substation enter the IP address of the control station (in the example: 192.168.1.10). Option “Enable redundant connection” must be disabled.
If the general address 0.0.0.0 is used at the substation, no further control station can be configured on this controller for a further substation.