The power supplies feature series and parallel connection as well as a true redundant setup via a redundancy module.
The CP-C.1 power supplies are ABB’s high performance and most advanced range. With excellent efficiency, high reliability and innovative functionality it is prepared for the most demanding industrial applications. These power supplies have a 50 % integrated power reserve and operate at an efficiency of up to 94 %. They are equipped with overheat protection and active power factor correction. Combinded with a broad AC and DC input range and extensive worldwide approvals the CP-C.1 power supplies are the preferred choice for professional DC applications.
-
Typical efficiency of up to 94 %.
-
Power reserve design delivers up to 150 % of the nominal output current.
-
Signaling outputs for DC OK and power reserve mode.
-
High power density leads to very compact and small devices.
-
No-load-proof, overload-proof, continuous short-circuit-proof.
-
Active power factor correction (PFC).
Order No. |
Type |
Input |
Output |
Overload capacity |
Module width [mm] |
---|---|---|---|---|---|
1SVR360563R1001 |
CP-C.1 24/5.0 |
110 V AC ... 240 V AC or 90 V DC ... 300 V DC |
24 V DC, 5 A |
+50 % |
40 |
1SVR360663R1001 |
CP-C.1 24/10.0 |
110 V AC ... 240 V AC or 90 V DC ... 300 V DC |
24 V DC, 10 A |
+50 % |
60 |
1SVR360763R1001 |
CP-C.1 24/20.0 |
110 V AC ... 240 V AC or 90 V DC ... 300 V DC |
24 V DC, 20 A |
+30 % |
82 |