



CAUTION

Risk of wrong analog input values!
The analog input values may be wrong if the measuring range of the inputs are exceeded.
Make sure that the analog signal at the connection terminals is always within the signal range.
Range |
-2.5 V ... +2.5 V |
-5 V ... +5 V |
0 V ... 5 V |
0 V ... 10 V |
0 mA ... 20 mA |
4 mA ... 20 mA |
Digital value |
|
---|---|---|---|---|---|---|---|---|
Decimal |
Hex. |
|||||||
Overflow |
>2.9397 |
>5.8795 |
>5.8795 |
>11.7589 |
>23.5178 |
>22.8142 |
32767 |
7FFF |
Measured value too high |
2.9397 : 2.5014 |
5.8795 : 5.0029 |
5.8795 : : : 5.0015 |
11.7589 : : : 10.0029 |
23.5178 : : : 20.0058 |
22.8142 : : 20.0058 |
32511 : 27664 27658 27656 |
7EFF : 6C10 6C0A 6C08 |
Normal range Normal range or measured value too low |
2.5000 : 0.0014 |
5.0000 : 0.0029 |
5.0000 : : : 0.0015 |
10.0000 : : : 0.0029 |
20.0000 : : : 0.0058 |
20.0000 : : 4.0058 |
27648 : 16 10 8 |
6C00 : 0010 000A 0008 |
0.0000 |
0.0000 |
0.0000 |
0.0000 |
0 |
4 |
0 |
0000 |
|
: -0.0014 : : : -2.5000 |
: -0.0029 : : : -5.0000 |
3.9942 : : 0 |
-10 -16 -4864 -6912 : -27648 |
FFF6 FFF0 ED00 E500 : 9400 |
||||
Measured value too low |
-2.5014 : -2.9398 |
-5.0029 : -5.8795 |
-27664 : -32512 |
93F0 : 8100 |
||||
Underflow |
<-2.9398 |
<-5.8795 |
<-0.0300 |
<-0.0600 |
<-0.1200 |
<-0.1200 |
-32768 |
8000 |
The represented resolution corresponds to 12 bits including sign.