Requirements:
• A symbol set has been created and configured.
• The application contains an alarm configuration with at least one alarm group.
• The alarm group contains alarms with the ACK_REP acknowledgement method.
1. In the device tree, double-click the already configured symbol set of the OPC UA Server object below the Communication Manager object. The symbol set opens in the editor.
2. Open the Alarm Group Editor tab.
3. The alarm groups of the application are displayed in the Alarm Groups area on the left. Use the mouse to drag the desired alarm group from this area to the Alarm Groups area on the right. If the alarm group contains alarms which cannot be published via OPC UA because their acknowl- edgement method is not ACK_REP, then this is displayed in the tooltip.
4. When you click the Export button, a file in *.json or *.csv format is exported containing information about the alarms which are available via OPC UA.