Parameter |
Value |
|||
---|---|---|---|---|
Number of channels per module |
8 inputs (24 V DC / 24 V AC) |
|||
Distribution of the channels into groups |
1 (8 channels per group) |
|||
Connections of the channels I0 to I7 |
Terminals 2 ... 9 |
|||
Reference potential for the channels I0 to I7 |
Terminal 1 (plus or negative pole of the process supply voltage, signal name C0 .. 7) |
|||
Indication of the input signals |
1 yellow LED per channel; the LED is ON when the input signal is high (signal 1). The module is powered through the I/O bus. |
|||
Monitoring point of input indicator |
LED is part of the input circuitry |
|||
Input type according to EN 61131-2 |
Type 1 source |
Type 1 sink |
Type 1 AC 1) |
|
Input signal range |
-24 V DC |
+24 V DC |
24 V AC 50/60 Hz |
|
Signal 0 |
-5 V ... +3 V |
-3 V ... +5 V |
0 V AC ... 5 V AC |
|
Undefined signal |
-15 V ... -5 V |
+5 V ... +15 V |
5 V AC ... 14 V AC |
|
Signal 1 |
-30 V ... -15 V |
+15 V ... +30 V |
14 V AC ... 27 V AC |
|
Input current per channel |
||||
Input voltage 24 V |
Typ. 5 mA |
Typ. 5 mA r.m.s. |
||
Input voltage 5 V |
Typ. 1 mA |
Typ. 1 mA r.m.s. |
||
Input voltage 14 V |
Typ. 2.7 mA r.m.s. |
|||
Input voltage 15 V |
> 2.5 mA |
|||
Input voltage 27 V |
Typ. 5.5 mA r.m.s. |
|||
Input voltage 30 V |
< 8 mA |
|||
Max. permissible leakage current (at 2-wire proximity switches) |
1 mA |
Typ. 1 mA r.m.s. |
||
Input delay (0->1 or 1->0) |
Typ. 8 ms |
|||
Input data length |
1 byte |
|||
Max. cable length |
||||
Shielded |
500 m |
|||
Unshielded |
300 m |
1) For version before E0, when inputs are used with 24 V AC, external surge limiting filters are required.