This dialog will be opened as soon as you insert a Bar Display element into a visualization object. A Preview is part of the dialog, immediately showing how the element will look as a result of the currently set parameters:
-
Diagram type: Choose one of the options: 'Scale beside bar', 'Scale inside bar' and 'Bar inside scale'.
-
Orientation: Define one of the options: Horizontal or Vertical bar.
-
Running direction: Choose whether the bar should be elongated corresponding to a growing value of the assigned variable in Left "“ Right or in Right "“ Left direction.
-
Bar color: This button opens the standard dialog for choosing a color. Define a color for the bar in normal state (no alarm). If option 'Use color areas' (see below) is activated, no entries are possible.
-
Alarm color: This button opens the dialog 'Configure alarm', where you define at which value the bar will be displayed in alarm color and which is the alarm color: Insert the desired limit value in the edit field and activate one of the Conditions greater than or lower than, in order to define whether values higher or lower than the limit value should set off an alarm. Press button “Alarm color” to open the standard dialog or a target-specific color selection list for choosing the alarm color. Close both dialogs with OK in order to confirm the settings and to return to the main dialog for configuring the bar display. If the option 'Use color ranges' (see below) is activated, no entries are possible.
-
Variable/Scale: This button opens the dialog 'Configure scale and variable', which corresponds to that used for the Meter element⮫ “Meter”.
-
Element frame: If this option is activated a frame will enclose the bar display.
-
Bar background: If this option is activated, the whole display range will be indicated by a black bar in the background of the current values' bar, otherwise only the current values' bar will be displayed.
-
Use color areas: If this option is activated, any settings defined in the dialogs for 'Bar color' and 'Alarm color' (see above) will not be valid. In this case the color area definitions will be used, which have been made in the dialog 'Configure color areas'. This dialog can be opened by pressing button 'Color areas' (see below)
-
Color areas: This button opens the dialog 'Configure color areas' where you can define a separate color for each partition of the scale. These definitions will only be valid if the option 'Use color areas' (see above) is activated. Use the dialog as described for the Meter element⮫ “Meter”.
-
No Scaling: If this option is activated, the inserted element cannot get resized.