The IEC operator is used for bitwise rotation of an operand to the left.
Permitted data types: BYTE
, WORD
, DWORD
, LWORD
erg := ROL (in, n)
CODESYS moves in
n-times one bit to the left and adds the bit to the leftmost position from the right.




NOTICE

Note the number of bits which CODESYS uses for this operation as defined by the data type of the in
input variable. If this is a constant, then CODESYS uses the smallest possible data type. The data type of the output variables still
does not influence this operation.
Examples
The results for erg_byte
and erg_word
are different depending on the data type of the input variables, although the values
of the in_byte
and in_word
input variables are the same.
ST
PROGRAM rol_st VAR in_byte : BYTE := 16#45; in_word : WORD := 6#45; erg_byte : BYTE; erg_word : WORD; n: BYTE := 2; END_VAR erg_byte := ROL(in_byte,n); (* Result: 16#15 *) erg_word := ROL(in_word,n); (* Result: 16#0114 *)
FBD

IL
