In PLC display the diagnosis messages of “CM589-PNIO” are not shown.
The following diagnosis messages are signaled by “CM589-PNIO”:
Error severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
---|---|---|---|---|---|
3 |
0 |
0 |
1000 |
No communication module or wrong type found. |
Plug the correct communication module. |
3 |
0 |
0 |
1001 |
Type of CM589-PNIO not supported. |
Exchange the communication module. |
3 |
0 |
0 |
1002 |
Firmware version of CM589-PNIO not supported. |
Update firmware of CM589-PNIO. |
3 |
0 |
0 |
1003 |
Identification of communication module failed. |
Exchange the communication module or plug the correct communication module. |
3 |
0 |
0 |
2000 |
Watchdog error |
|
3 |
0 |
0 |
2001 |
CM589-PNIO is not communicating. |
Check bus connection and configuration. |
3 |
0 |
0 |
2002 |
CM589-PNIO signals communication error. |
Check bus connection and configuration. |
3 |
0 |
0 |
2003 |
Starting of CM589-PNIO's protocol stack failed. |
Check bus connection and configuration. |
3 |
0 |
0 |
2004 |
Stopping of CM589-PNIO 's protocol stack failed. |
|
3 |
0 |
0 |
2005 |
PLC cannot be set to run due to an error of CM589-PNIO. |
Check error log and correct errors. |
3 |
0 |
0 |
3000 |
Configuration error |
Check configuration and correct errors. |
3 |
0 |
0 |
3001 |
Configuration version mismatch |
Use matching CPU firmware version. |
3 |
0 |
0 |
4000 |
Ethernet link down |
Check Ethernet cable connection. |
3 |
0 |
0 |
10000 |
Wrong module is configured. |
Check configuration and correct errors. |
3 |
0 |
0 |
10001 |
Correct module is configured but locked by another I/O controller. |
Check configuration and correct errors. |
3 |
0 |
0 |
10002 |
Module is configured but not used by I/O controller. |
Check configuration and correct errors. |
3 |
Slot/subslot |
0 |
65636 |
Slot/subslot: No module configured. |
Check configuration and correct errors. |