- AC500
-
Standard PLCs
- AC500 V2
-
Range of AC500 and AC500-XC processor modules
- AC500 V3
-
Range of AC500 and AC500-XC processor modules
- AC500-eCo
-
Compact PLCs
- AC500-eCo V2
-
Range of AC500-eCo processor modules
- AC500-eCo V3
-
Range of AC500-eCo processor modules
- AC500-S
-
Safety PLCs
- AC500-S Programming Tool
-
IEC 61131-3 editor, integrated in engineering suite Automation Builder
- AC500-S-XC
-
Safety PLCs suitable for extreme environmental conditions
- AC500-XC
-
Standard PLCs suitable for extreme environmental conditions
- Alarm
-
Diagnosis message which must be acknowledged by the user. The alarm will continue to be displayed even if the issue has been resolved in the meantime until it is acknowledged.
- Automation Builder
-
Engineering suite for configuration and programming of all PLCs
- Cold start
-
Note: The AC500-eCo V3 does not use a battery for buffering the operand areas specified below, hence the “cold start” mode does not exist in this product.
-
A cold start is performed by switching power OFF/ON if no battery is connected.
-
All RAM memory modules are checked and erased.
-
If no user program is stored in the flash EPROM, the default values (as set on delivery) are applied to the interfaces.
-
If there is a user program stored in the flash EPROM, it is loaded into RAM.
-
The default operating modes set by the PLC configuration are applied.
-
- CP600
-
Control panels for application visualizations
- Data buffering
-
-
Data buffering, i.e., maintaining data after power ON/OFF, is only possible, if a battery is connected for AC500 CPU and the buffering will take place in flash memory with AC500-eCo V3 CPU. The following data can be buffered completely or in parts:
-
Data in the addressable flag area (%M area)
-
RETAIN variable
-
PERSISTENT variable (number is limited, no structured variables)
-
PERSISTENT area (%R area)
-
-
In order to buffer particular data, the data must be excluded from the initialization process⮫ “Handling of remanent variables”.
-
- Download
-
-
Download means loading the complete user program into the PLC's RAM. This process is started by selecting the menu item "Online/Download" in the programming system or after confirming a corresponding system message when switching to online mode (menu item "Online/Login").
-
Execution of the user program is stopped.
-
In order to store the user program to the user flash memory, the menu item "Online/Create boot project" must be called after downloading the program.
-
Variables are set to their initialization values according to the initialization table.
-
RETAIN variables can have wrong values as they can be allocated to other memory addresses in the new project!
-
A download is forced by the following:
-
changed PLC configuration
-
changed task configuration
-
changed library management
-
changed compile-specific settings (segment sizes)
-
execution of the commands "Project/Clean all" and "Project/Rebuild All".
-
-
- Event
-
Diagnosis message which does not require acknowledgement. The event describes the current status of the device. The event disappears once the issue has been resolved.
- HMI
-
Human machine interface
- Online change
-
-
After a project has changed, only these changes are compiled when pressing the key <F11> or calling the menu item "Project/Build". The changed program parts are marked with a blue arrow in the block list.
-
The term Online Change means loading the changes made in the user program into the PLC's RAM using the programming system (after confirming a corresponding system message when switching to online mode, menu item "Online/Login").
-
Execution of the user program is not stopped. After downloading the program changes, the program is re-organized. During re-organization, no further online change command is allowed. The storage of the user program to the user flash memory using the command "Online/Create boot project" cannot be initiated until re-organization is completed.
-
Online Change is not possible after:
-
changes in the PLC configuration
-
changes in the task configuration
-
changes in the library management
-
changed compile-specific settings (segment sizes)
-
performing the commands "Project/Clean all" and "Project/Rebuild All".
-
-
- Panel Builder PB610
-
Engineering tool for control panels, integrated in engineering suite Automation Builder
- Reset
-
-
Performs a START -> STOP process.
-
Preparation for program restart, i.e., the variables (VAR) (exception: RETAIN variables) are set to their initialization values.
-
Reset is performed using the menu item "Online/Reset" in the programming system or pressing the function key RUN for ≥ 5 s in STOP mode.
-
- Reset (cold)
-
-
Performs a START -> STOP process.
-
Preparation for program restart, i.e., the variables (VAR) (also RETAIN variables) are set to their initialization values.
-
Reset (cold) is performed using the menu item "Online/Reset (cold)" in the programming system.
-
- Reset (original)
-
-
Resets the controller to its original state (deletion of flash, SRAM (%M, area, %R area, RETAIN, RETAIN PERSISTENT), Communication Module configurations and user program!).
-
Reset (original) is performed using the menu item "Online/Reset (original)" in the programming system.
-
- RUN -> STOP
-
-
RUN -> STOP means pressing the RUN function key on the PLC while the PLC is in run mode (AC500 PLC display "run", AC500-eCo PLC "RUN LED" is ON).
-
If a user program is loaded into RAM, execution is stopped.
-
All outputs are set to FALSE or 0.
-
Variables keep their current values, i.e., they are not initialized.
-
The AC500 PLC display changes from "run" to "StoP", AC500-eCo "RUN LED" changes from ON to OFF.
-
- START -> STOP
-
-
START -> STOP means stopping the execution of the user program in the PLC's RAM using the menu item "Online/Stop" in the programming system.
-
All outputs are set to FALSE or 0.
-
Variables keep their current values, i.e., they are not initialized.
-
The AC500 PLC display changes from "run" to "StoP".
-
- STOP -> RUN
-
-
STOP -> RUN means short pressing the RUN function key on the PLC while the PLC is in STOP mode (AC500 PLC display "StoP", AC500-eCo "RUN LED" is ON). "RUN LED" is OFF of the toggle switch of an AC500-eCo CPU.
-
If a user program is loaded into RAM, execution is continued, i.e., variables will not be set to their initialization values.
-
The AC500 PLC display changes from "StoP" to "run", AC500-eCo "RUN LED" changes from OFF to ON.
-
- STOP -> START
-
-
STOP -> START means continuing the execution of the user program in the PLC's RAM using the menu item "Online/Start" in the programming system.
-
If a user program is loaded into RAM, execution is continued, i.e., variables will not be set to their initialization values.
-
The AC500 PLC display changes from "StoP" to "run", AC500-eCo PLC "RUN LED" changes from OFF to ON.
-
- Warm start
-
-
A warm start is performed by switching power OFF/ON with a battery connected.
-
All RAM memory modules are checked and erased except of the buffered operand areas and the RETAIN variables.
-
If there is a user program stored in the flash EPROM, it is loaded into RAM.
-
The default operating modes set by the PLC configuration are applied.
-